??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
24750.0191 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24750. - Star Grip Screws, plastic
Bill of material
24750.0191 Grub Screw with Star Grip
BESTNR
Ref. No.
24750.0191
AUS
Version
white
D1
30 mm
D2
Thread
M5
L
28 mm
D3
14.0 mm
L1
19 mm
L2
7 mm
G
Weight
9.6 g
Embedded user actions